Product VAS 22-B653-*M
Valve Connector, A Type
Connection Cable
Ident. no.: 777015222- Type-A 18mm, Female, Right angle, 4-pin
- Valve connector, 2-pin + PE, bridged
- With protective circuitry
- With LED
- Protection class: NEMA 1, 3, 4, 6P; IEC IP67
- Instrumentation Tray Cable
- Gray PVC jacket, 3X18 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4

General data
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Valve form A (18mm), Right angle |
| Number of contacts | 2+PE |
| Connector body | Plastic, TPU, Black/Translucent |
| Signal Indicator | LED, Yellow |
| Current | 4 A |
| Cable diameter | Ø 6.2 mm |
| Cable jacket | PVC, Gray |
| Number of Conductors | 3 |
| Protection class (When coupled) | IP65, IP67, IP68 |
| Special Features | Tray cable |
| Approvals | CE, RoHS |

