Product 8MB12Z-5-x-CSWM 19
8-port Junction Box with M23 Multifast with cable Home Run
M12 eurofast I/O Ports
Ident. no.: 777015858- M12 eurofast I/O Ports
- Side Exit Home Run
- Plastic Housing

Technical Data
| Application | Signal |
| Number of ports | 8 |
| I/O Port | M12 × 1 |
| Signals Per Port | 2 |
| Homerun connector | M23 × 1 with cable, Side exit |
| Housing material | Plastic |
| Voltage | 30 V |
| Current Per Port | 2 A |
| Approvals | UL Listed, RoHS |

