Product CKFL 74-7-*
Power Receptacle
Front Mount
Ident. no.: 777015952- Female M23 powerfast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Single-ended |
| Connector A | Female, M23 × 1 |
| Number of contacts | 7 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | M20 × 1.5 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 300 V |
| Current | 14 A |
| Number of Conductors | 7 |
| Approvals | CE, RoHS, UL Listed, UL 2238 |

