Product WD-WSCV 4.5T-*/S653
Single-ended Cordset
Right angle Male Connector
Ident. no.: 777016067- Right angle Male M12 eurofast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Washdown |
| Connector A | Male, M12 × 1, Right angle |
| Number of contacts | 5 |
| Coupling nut | Stainless Steel |
| Voltage | 250 V |
| Current | 4 A |
| Cable jacket | TPV, White |
| Number of Conductors | 5 |

