Product WD-WSCV 8T-*
Washdown Cordset
Connection Cordset
Ident. no.: 777016068- Right angle Male M12 eurofast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Washdown |
| Design | Single-ended |
| Connector A | Male, M12 × 1, Right angle, A-code |
| Number of contacts | 8 |
| Coupling nut | Stainless Steel, Passivated |
| Voltage | 75 V |
| Current | 2 A |
| Cable jacket | TPV, White |
| Number of Conductors | 8 |
| Approvals | CE |

