Product P-4 RKFV 66-959-*
4-port Junction Box with Cable Home Run
7/8” minifast I/O Ports
Ident. no.: 777016561- 7/8" minifast I/O Ports
- Side Exit Home Run
- Aluminum Housing

General data
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Hazardous Location |
| Number of ports | 4 |
| I/O Port | Female, 7/8″-16 UN |
| Signals Per Port | 2 |
| Homerun connector | Cable, Side exit |
| Housing material | Aluminum |
| Voltage | 150 V |
| Current Per Port | 3 A |
| Approvals | FM Div.2 |

