Product MFKSV 3F-*/S717/S760
Single-ended Receptacle
Female Receptacle
Ident. no.: 777017781- Female M8 threaded picofast Receptacle

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M8 × 1 |
| Number of contacts | 3 |
| Housing material/finish | Stainless Steel, Passivated |
| Mounting orientation | Rear mount |
| Mounting thread | 7/16″-20 UNF |
| Housing material/finish | Stainless Steel, Passivated |
| Voltage | 125 V |
| Current | 4 A |
| Cable jacket | PVC, Black |
| Number of Conductors | 3 |
| Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |

