Product TC9S 2-P587-*M-PSG 3M/CS10327
Double-ended Cordset
Right angle Female Connector to Straight Male Connector
Ident. no.: 777017990- Right angle Female Valve plug form C (9mm) Connector
- Straight Male M8 threaded picofast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, Valve form C (9mm), Right angle |
| Number of contacts | 3 |
| Connector B | Male, M8 × 1, Straight |
| Number of contacts | 3 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 24 V |
| Current | 4 A |
| Cable jacket | TPU, Black |
| Number of Conductors | 3 |

