Product GKDV 30-*M
Power Cordset
Connection Cordset
Ident. no.: 777018278- Straight Female 1 3/8″ D-Size powerfast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Single-ended |
| Connector A | Female, 1 3/8″-16 UN, Straight |
| Number of contacts | 3 |
| Coupling nut | Stainless Steel, Passivated |
| Voltage | 600 V |
| Current | 40 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 3 |
| Special Features | Tray cableExposed run |
| Approvals | CE, RoHS, UL Listed, UL 2238 |

