Product WD-FSV 6-*/18.25
Washdown Receptacle
Front Mount
Ident. no.: 777019066- Male M12 eurofast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Washdown |
| Design | Single-ended |
| Connector A | Male, M12 × 1, A-code |
| Number of contacts | 6 |
| Housing material/finish | Stainless Steel, Passivated |
| Mounting orientation | Front mount |
| Mounting thread | 1/4″-18 NPT |
| Housing material/finish | Stainless Steel, Passivated |
| Voltage | 75 V |
| Current | 2 A |
| Number of Conductors | 6 |
| Approvals | CE, RoHS |

