Product P-CSMT CKMT 12A-417-*
Hazardous Location Cordset
Extension Cordset
Ident. no.: 777020126- Straight Male M23 multifast Connector
- Straight Female M23 multifast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Hazardous Location |
| Design | Double-ended |
| Connector A | Male, M23 × 1, Straight |
| Number of contacts | 12 |
| Coupling nut | Stainless Steel, Passivated |
| Connector B | Female, M23 × 1, Straight |
| Number of contacts | 12 |
| Coupling nut | Stainless Steel, Passivated |
| Voltage | 300 V |
| Current | 4 A |
| Cable jacket | PVC, Black |
| Number of Conductors | 9 |
| Special Features | Armor cableTray cableShielded |
| Approvals | FM Div.2, CSA Div. 2, CE, RoHS |

