Product 8MBV12-5P3-*BL
8-port Junction Box with Cable Home Run
M12 eurofast I/O Ports
Ident. no.: 777020591- M12 eurofast I/O Ports
- Back Exit Home Run
- Plastic Housing

General data
| Customs tariff number | 8536908530 |
| Country of origin | DE |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Number of ports | 8 |
| I/O Port | Female, M12 × 1 |
| Signals Per Port | 2 |
| Homerun connector | Cable, Back exit |
| Housing material | Plastic |
| Voltage | 48 V |
| Current Per Port | 2 A |

