Product DB9F-*-/RS232
Fieldbus Cordset
Connection Cordset
Ident. no.: 777020830- Straight Female D9S/D-sub Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Data |
| Design | Single-ended |
| Connector A | Female, DB9, Straight |
| Number of contacts | 9 |
| Voltage | 75 V |
| Current | 2 A |
| Cable jacket | PVC, Gray |
| Number of Conductors | 9 |

