Product WAKW 4.5T-*-FSFDW 4.5/S618
Double-ended Cordset
Straight Female Connector to Male Receptacle
Ident. no.: 777021330- Straight Female M12 eurofast Connector
- Male M12 eurofast Receptacle

General data
| Customs tariff number | 8544429090 |
| Country of origin | CZ |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, M12 × 1, Straight, B-code |
| Number of contacts | 5 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Male, M12 × 1, Straight, B-code |
| Number of contacts | 5 |
| Mounting type | Rear mount |
| Mounting Thread B | PG9 |
| Voltage | 250 V |
| Current | 4 A |
| Cable jacket | PVC, Gray |
| Number of Conductors | 5 |
| Special Features | Tray cableShielded |
| Approvals | CE, RoHS |

