Product D9SM/T D9S D9SM/T 455-*M-*M
Junction box
2 Branch
Ident. no.: 777022562- D-Sub
- D-Sub

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Data |
| Device type | Splitter |
| Connector A | , DB9 |
| Connector B | , DB9 |
| Number of Drops/Branches | 2 |
| Fieldbus Protocol | PROFIBUS-DP |
| Cable jacket | PVC |
| Special Features | Tray cableExposed runShielded |

