Product D9SM/T D9SM/T 455-*M
PROFIBUS-DP Cordset
Extension Cordset
Ident. no.: 777022563- Right angle Female/Male D9S/D-sub Connector
- Right angle Female/Male D9S/D-sub Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Data |
| Design | Double-ended |
| Connector A | Male, DB9, Right angle |
| Number of contacts | 9 |
| Connector B | Male, DB9, Right angle |
| Number of contacts | 9 |
| Fieldbus Protocol | PROFIBUS-DP |
| Voltage | 30 V |
| Cable jacket | PVC, Violet |
| Number of Conductors | 2 |
| Special Features | Tray cableExposed runShielded |

