Product BH-BSM/3BKM 7-086-x
Big H splitter
Ident. no.: 777022634- M16 versafast
- M16 versafast

Technical Data
| Application | Signal |
| Device type | Big H-splitter |
| Number of Drops/Branches | 3 |
| Voltage | 125 V |
| Trunk Current | 7 A |
| Drop/Branch Current | 7 A |
| Cable jacket | PVC |
| Approvals | UL Listed, RoHS |

