Product SH-BSM/2BKM 44-193-*/*/*
Small H splitter
Small h body
Ident. no.: 777022671- M16 powerfast
- M16 powerfast

General data
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Device type | Small H-splitter |
| Connector A | , M16 × 0.75 |
| Connector B | , M16 × 0.75 |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |
| Trunk Current | 15 A |
| Drop/Branch Current | 15 A |
| Cable jacket | PVC |
| Special Features | Tray cableExposed run |
| Approvals | UL Listed, RoHS |

