Product GSDM/GKDM/BKM 44-*/S4000
Tee
Ident. no.: 777023039- 1 3/8" D-Size powerfast
- M16 powerfast

General data
| Customs tariff number | 8536694020 |
| Country of origin | CN |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Device type | T-splitter |
| Connector A | , 1 3/8″-16 UN |
| Connector B | , M16 × 0.75 |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |
| Trunk Current | 25 A |
| Drop/Branch Current | 15 A |
| Cable jacket | PVC |
| Special Features | Tray cableExposed run |

