Product GSDWM GKDWM 40-*M
Extension Cable
Ident. no.: 777023270- 1-3/8” Male, Right-Angle, 4-pin
- 1-3/8” Female, Right Angle, 4-pin
- Power Tray/Exposed Run/Direct Burial Cable
- Black TPE jacket, 3X10 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL 1100, CSA FT1, CSA FT4

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Design | Double-ended |
| Connector A | Male, 1 3/8″-16 UN, Right angle |
| Number of contacts | 4 |
| Connector body | Plastic, PVC, Black |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Female, 1 3/8″-16 UN, Right angle |
| Number of contacts | 4 |
| Connector body | Plastic, PVC, Black |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 35 A |
| Cable diameter | Ø 17.65 mm |
| Cable jacket | TPE, Black |
| Number of Conductors | 3 |
| Protection class (When coupled) | IP67, IP68, IP69, IP69K |
| Special Features | Tray cableExposed run |
| Approvals | UL 2237, CE, RoHS |

