Product HT-RKC 4.4T-*-RSC 4.4T/S849
Double-ended Cordset
Straight Female Connector to Straight Male Connector
Ident. no.: 777023383- Straight Female M12 eurofast Connector
- Straight Male M12 eurofast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | High Temperature |
| Design | Double-ended |
| Connector A | Female, M12 × 1, Straight |
| Number of contacts | 4 |
| Coupling nut | Brass |
| Connector B | Male, M12 × 1, Straight |
| Coupling nut | Brass |
| Voltage | 250 V |
| Current | 4 A |
| Cable jacket | PTFE, White |
| Number of Conductors | 4 |

