Product CKM 19-19-*/CS12222
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777023680- Straight Female M23 multifast Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, M23 × 1, Straight |
| Number of contacts | 19 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | , Straight |
| Number of contacts | 24 |
| Voltage | 150 V |
| Current | 5 A |
| Cable jacket | TPU, Yellow |
| Number of Conductors | 20 |
| Special Features | High FlexC-trackSuitable for drag chain use |

