Product GSDM/GKDM/T44-*
Tee
Ident. no.: 777023839- 1 3/8" D-Size powerfast
- Cable

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Device type | T-splitter |
| Connector A | , 1 3/8″-16 UN |
| Connector B | , Cable |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |
| Trunk Current | 25 A |
| Drop/Branch Current | 15 A |
| Cable jacket | TPE |
| Special Features | Tray cableExposed run |

