Product V3-*/PKG 3M-*/*/*/*/S651
Daisy chain
4 Branch
Ident. no.: 777025189- Cable
- M8 threaded picofast

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Device type | Daisy chain |
| Connector A | , Cable |
| Connector B | , M8 × 1 |
| Number of Drops/Branches | 4 |
| Voltage | 125 V |
| Trunk Current | 2 A |
| Drop/Branch Current | 2 A |
| Cable jacket | PVC |
| Special Features | Parallel wired |
| Approvals | RoHS |

