Product GSDA BKM 44-*M/S4000
Double-ended Cordset
Straight Male Connector to Straight Female Connector
Ident. no.: 777025217- Straight Male 1 3/8″ D-Size powerfast Connector
- Straight Female 1 3/8″ D-Size powerfast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector A | Male, 1 3/8″-16 UN, Straight |
| Number of contacts | 4 |
| Coupling nut | Aluminum |
| Connector B | Female, 1 3/8″-16 UN, Straight |
| Coupling nut | Brass |
| Voltage | 600 V |
| Current | 15 A |
| Cable jacket | PVC, Black |
| Number of Conductors | 4 |
| Approvals | RoHS |

