Product GSDFA 40-*M/14.5/NPT/S3063
Front Mount
Ident. no.: 777025462- Male 1 3/8″ powerfast Receptacle, 4 pin
- Mounting thread: 1/2″-14 NPT

General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Connector A | Male, 1 3/8″-16 UN |
| Number of contacts | 4 |
| Housing material/finish | Aluminum, Aluminum, Anodized |
| Mounting orientation | Front mount |
| Mounting thread | 1/2″-14 NPT |
| Housing material/finish | Aluminum, Aluminum, Anodized |
| Voltage | 600 V |
| Current | 35 A |
| Protection class (When coupled) | IP67, IP68, IP69K |
| Approvals | UL 2237, CE, RoHS |

