Product V5-FSM/3VAS 22-B642-*M/*M/*M
Splitter
3 Branch
Ident. no.: 777025852- M12 eurofast
- Valve Form A (18mm)
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector A | , M12 × 1 |
| Connector B | , Valve form A (18mm) |
| Number of Drops/Branches | 3 |
| Voltage | 48 V |
| Special Features | LED |

