Product MFKSV 4F-*-PSGV 4M
Double-ended Cordset
Female Receptacle to Straight Male Connector
Ident. no.: 777025922- Female M8 threaded picofast Receptacle
- Straight Male M8 threaded picofast Connector

General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, M8 × 1, Straight |
| Number of contacts | 4 |
| Housing material/finish | Stainless Steel, Passivated |
| Mounting orientation | Rear mount |
| Mounting thread | 7/16″-20 UNF |
| Connector B | Male, M8 × 1, Straight |
| Number of contacts | 4 |
| Coupling nut | Stainless Steel, Passivated |
| Housing material/finish | Stainless Steel, Passivated |
| Voltage | 125 V |
| Current | 2 A |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 4 |
| Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Recognized |

