Product CKF 74-7-*/S717
Power Receptacle
Front Mount
Ident. no.: 777026176- Female M23 powerfast Receptacle

General data
| Customs tariff number | 8536694020 |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Single-ended |
| Connector A | Female, M23 × 1 |
| Number of contacts | 7 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | M20 × 1.5 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 300 V |
| Current | 14 A |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 7 |
| Special Features | Tray cable |
| Approvals | CE, RoHS, UL Listed, UL 2238 |

