Product YP2-PSG4M-*/2PKG3M-*/*/S90/S101
Junction box
2 Branch
Ident. no.: 777026897- M8 threaded picofast
- M8 threaded picofast

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Device type | Splitter |
| Connector A | , M8 × 1 |
| Connector B | , M8 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 125 V |
| Trunk Current | 2 A |
| Drop/Branch Current | 2 A |
| Cable jacket | TPU |
| Special Features | High Flex |

