Product V5RS-*/TIS2-A642-*/*/*
Splitter
3 Branch
Ident. no.: 777027010- M12 eurofast
- Valve Form I (11mm)
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector A | , M12 × 1 |
| Connector B | , Valve form I (11mm) |
| Number of Drops/Branches | 3 |
| Voltage | 60 V |

