Product CBC5/TR 5723-*M
DeviceNet™ Cordset
Connection Cordset
Ident. no.: 777027443- CBC5 Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Data |
| Design | Single-ended |
| Connector A | Female, CBC5, Straight |
| Number of contacts | 5 |
| Fieldbus Protocol | DeviceNet |
| Voltage | 250 V |
| Current | 12 A |
| Cable jacket | TPU, Gray |
| Number of Conductors | 4 |
| Special Features | Shielded |

