Product V3RS-x/WK4-x/x/x/x/S651
Daisy chain
Ident. no.: 777027838- M12 eurofast
- M12 eurofast

Technical Data
| Application | Signal |
| Device type | Daisy chain |
| Number of Drops/Branches | 4 |
| Voltage | 75 V |
| Trunk Current | 2 A |
| Drop/Branch Current | 2 A |
| Cable jacket | PVC |
| Special Features | Parallel wired |

