Product YP2-PSG4-*/2PKG3Z-*/*
Daisy chain
2 Branch
Ident. no.: 777027950- M8 snap-on picofast
- M8 snap-on picofast

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Device type | Daisy chain |
| Connector A | , M8 - Ø 8 mm (snap) |
| Connector B | , M8 - Ø 8 mm (snap) |
| Number of Drops/Branches | 2 |
| Voltage | 125 V |
| Trunk Current | 2 A |
| Drop/Branch Current | 2 A |
| Cable jacket | PVC |

