Product YP2-PSG 4-*/2PKW3Z-*/*
Splitter
2 Branch
Ident. no.: 777028170- M8 snap-on picofast
- M8 snap-on picofast
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector A | , M8 - Ø 8 mm (snap) |
| Connector B | , M8 - Ø 8 mm (snap) |
| Number of Drops/Branches | 2 |
| Voltage | 125 V |

