Product E-CKMS 17-10-1913-*-HDDB15MS/S3123
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777028409- Straight Female M23 multifast Connector
- Straight Male D-Sub DB15 Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, M23 × 1, Straight |
| Number of contacts | 17 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Male, DB15, Straight |
| Number of contacts | 15 |
| Voltage | 150 V |
| Current | 2 A |
| Cable jacket | TPU, Gray |
| Number of Conductors | 10 |
| Special Features | Shielded |

