Product WD-RSV RKV 60-*M
Washdown Cordset
Extension Cordset
Ident. no.: 777029016- Straight Male 7/8″ minifast Connector
- Straight Female 7/8″ minifast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Washdown |
| Design | Double-ended |
| Connector A | Male, 7/8″-16 UN, Straight |
| Number of contacts | 6 |
| Coupling nut | Stainless Steel, Passivated |
| Connector B | Female, 7/8″-16 UN, Straight |
| Number of contacts | 6 |
| Coupling nut | Stainless Steel, Passivated |
| Voltage | 300 V |
| Current | 9 A |
| Cable jacket | TPV, White |
| Number of Conductors | 6 |
| Approvals | CE |

