Product E-RKG 8T-1616-*-RSG 8T
Double-ended Cordset
Straight Female Connector to Straight Male Connector
Ident. no.: 777029225- Straight Female M12 eurofast Connector
- Straight Male M12 eurofast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, M12 × 1, Straight, A-code |
| Number of contacts | 8 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Male, M12 × 1, Straight |
| Number of contacts | 8 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Current | 2 A |
| Cable jacket | TPU, Black |
| Number of Conductors | 8 |
| Special Features | Shielded |
| Approvals | CE |

