Product FKDD 423-*M/M20
PROFINET Receptacle
Front Mount
Ident. no.: 777030699- Female M12 eurofast Receptacle
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Data |
| Design | Single-ended |
| Connector A | Female, M12 × 1, D-code |
| Number of contacts | 4 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | M20 × 1.5 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Fieldbus Protocol | PROFINET |
| Voltage | 250 V |
| Current | 4 A |
| Cable jacket | TPE, Green |
| Number of Conductors | 4 |
| Special Features | Tray cableShielded |
| Approvals | CE, RoHS |

