Product VAS 22-A669-*M/S3231
Single-ended Cordset
Right angle Female Connector
Ident. no.: 777030993- Right angle Female Valve plug form A (18mm) Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Valve form A (18mm), Right angle |
| Number of contacts | 4 |
| Voltage | 220 V |
| Current | 4 A |
| Cable jacket | TPU, Gray |
| Number of Conductors | 3 |
| Approvals | CSA C22.2 No. 182.3, CE, RoHS |

