Product MS 3112E-12-3S-*
Actuator and Sensor Receptacle
Flange Mount
Ident. no.: 777031417- Female Mil-Spec Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Mil-Spec bayonet, Straight |
| Number of contacts | 3 |
| Housing material/finish | Aluminum, Olive Drab Chromate |
| Mounting orientation | Flange mount |
| Housing material/finish | Aluminum, Olive Drab Chromate |
| Voltage | 300 V |
| Current | 10 A |
| Number of Conductors | 3 |
| Approvals | CE |

