Product HKM 4824-1884-*
Power Cordset
Connection Cordset
Ident. no.: 777032147- Straight Female M40 powerfast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Single-ended |
| Connector A | Female, M40 × 1.5, Straight |
| Number of contacts | 6 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 35 A |
| Cable jacket | PVC, Black |
| Number of Conductors | 6 |
| Special Features | Tray cableExposed run |
| Approvals | RoHS, UL Listed, UL 2238 |

