Product YP2-PSG 4M-*/2PKW 4M-*/*/S3050
Splitter
2 Branch
Ident. no.: 777032328- M8 threaded picofast
- M8 snap-on picofast
General data
| Customs tariff number | 8536694020 |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector A | , M8 × 1 |
| Connector B | , M8 - Ø 8 mm (snap) |
| Number of Drops/Branches | 2 |
| Voltage | 125 V |

