Product MS 3110A-16-26P-631-*/S717
Single-ended Cordset
Straight Male Connector
Ident. no.: 777032356- Straight Male Mil-Spec Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, Mil-Spec bayonet, Straight |
| Number of contacts | 26 |
| Housing material/finish | Aluminum Alloy, Olive Drab Chromate |
| Mounting orientation | Flange mount |
| Housing material/finish | Aluminum Alloy, Olive Drab Chromate |
| Voltage | 600 V |
| Current | 3 A |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 25 |
| Special Features | Tray cableShielded |
| Approvals | CE |

