Product GSDM/GKDM/RKM 34-*/S1055
Power Tee
Ident. no.: 777032548- 1 3/8" D-Size powerfast
- 7/8" powerfast
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector B | , 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 600 V |
| Special Features | Tray cableExposed run |

