Product YP2-WK 4.27T-*/*/*/S1057
Splitter
2 Branch
Ident. no.: 777032559- M12 eurofast
- Cable with leads
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector A | , M12 × 1 |
| Connector B | , Cable |
| Number of Drops/Branches | 2 |
| Voltage | 125 V |

