Product DB9M-*-/RS232
Single-ended Cordset
Right angle Male Connector
Ident. no.: 777032725- Right angle Male D-Sub Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Data |
| Design | Single-ended |
| Connector A | Male, DB9, Right angle |
| Number of contacts | 9 |
| Fieldbus Protocol | PROFIBUS-DP |
| Voltage | 75 V |
| Current | 2 A |
| Cable jacket | PVC, Gray |
| Number of Conductors | 9 |
| Special Features | Shielded |

