Product MS 3116M-12-10S-0999-*
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777032895- Straight Female Mil-Spec Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Mil-Spec bayonet, Straight |
| Number of contacts | 10 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Voltage | 600 V |
| Current | 3.5 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 12 |
| Special Features | High FlexC-trackSuitable for drag chain use |
| Approvals | CE |

