Product MS 3110A-12-8S-1250-*
Single-ended Cordset
Straight Female Connector
Ident. no.: 777033180- Straight Female Mil-Spec Connector

General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, Mil-Spec bayonet, Straight |
| Number of contacts | 8 |
| Housing material/finish | Aluminum Alloy, Olive Drab Chromate |
| Mounting orientation | Flange mount |
| Housing material/finish | Aluminum Alloy, Olive Drab Chromate |
| Voltage | 300 V |
| Current | 4 A |
| Number of Conductors | 8 |
| Approvals | CE |

