Product CKCFDV 12-9-*
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: 777033358- Female M23 multifast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M23 × 1 |
| Number of contacts | 12 |
| Housing material/finish | Stainless Steel, Passivated |
| Mounting orientation | Rear mount |
| Mounting thread | M25 × 1.5 |
| Housing material/finish | Stainless Steel, Passivated |
| Voltage | 300 V |
| Current | 8 A |
| Number of Conductors | 9 |
| Approvals | CE, RoHS, UL Listed, UL 2238 |

